(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Dustpan SHARAKU DP-466-010-1

Tap Image to Zoom.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Dustpan SHARAKU
Part Number: DP-466-010-1

Standard Unit Price: - Special Price -
Quantity: 1 pc.
Days to Ship: 12 Day(s)

[Features]
· Supports integrated use with commercially available garbage bags making it easy to collect and directly throw away garbage.
· Useful for collecting bulky garbage such as fallen leaves, etc.

Specifications of DP-466-010-1

  • Product Type
    Dustpans
  • Dustpan type
    Large Type
  • Width x Depth x Height(mm)
    360×152×610
  • Trusco Code
    298-4199
  • Mass(g)
    390
  • Features
    A commercial garbage bag can be used to gather trash and be thrown away as is. It is convenient for gathering fallen leaves and other bulky trash.
  • Grip
    Recycled Polypropylene
  • Application Bag
    Garbage for Commercially Sold 45 L Capacity
  • Bag Stopper
    Polypropylene (PP)
  • Frame / Base
    Vinyl Chloride (PVC)

Please check the type/dimensions/specifications of the part DP-466-010-1 in the Dustpan SHARAKU series.

Products like this...

Part Number
DP-466-030-1
Part NumberMinimum order quantityVolume DiscountDays to ShipWidth x Depth x Height
(mm)
Trusco Code Mass
(g)
Application Bag Amount Of Content
1 Piece(s) 12 Day(s) 530×152×700298-4202550Garbage for Commercially Sold 70 L Capacity-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)