(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
2Way Dustpan DP-472-000-7

Tap Image to Zoom.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

2Way Dustpan
Part Number: DP-472-000-7

Standard Unit Price: - Special Price -
Quantity: 1 pc.
Days to Ship: 12 Day(s)

[Features]
· Supports general sweeping and cleaning as well as cleaning of gutters and grooves using either the wide or narrow sweeping inlets, respectively.

Specifications of DP-472-000-7

  • Product Type
    Dustpans
  • Dustpan type
    Large Type
  • Width x Depth x Height(mm)
    272×295×660
  • Trusco Code
    336-6324
  • Mass(g)
    540
  • Features
    It can be used in two ways, as a horizontal type with a wide sweeping port or as a narrow vertical type. Supports sweeping and groove cleaning.
  • Body
    Polypropylene (PP)
  • Material (Handle)
    Aluminum
  • Handle Shaft
    Aluminum

Please check the type/dimensions/specifications of the part DP-472-000-7 in the 2Way Dustpan series.

Products like this...

Part Number
DP-472-000-4
Part NumberMinimum order quantityVolume DiscountDays to ShipTrusco Code Amount Of Content
1 Piece(s) 12 Day(s) 336-6316-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)