(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Garden Broom Pair BR358-000U-MB

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Garden Broom Pair
Part Number: BR358-000U-MB

Standard Unit Price: - Special Price -
Quantity: 1 Set (Brush, Dustpan)
Days to Ship: 12 Day(s)

[Features]
· Mixed natural and synthetic bristles pick up everything from fine to coarse dirt.
[Applications]
· Entrances and outside areas around restaurants, shops, offices, etc.

Specifications of BR358-000U-MB

  • Product Model
    Broom Set
  • Broom Type
    Brushes
  • Dustpan Type
    Handle Type
  • Frontage x Depth x Height(mm)
    220×80×740
  • Mass(g)
    350
  • Trusco Code
    370-0712
  • Features
    The bristles are made of both natural and chemical fibers, allowing anything from fine dust to bulky waste to be swept.
  • Material Collector
    Polypropylene (PP)
  • Material Brooms
    Handle: Stainless Steel Pipe, Shell and Grip: Polypropylene (PP), Bristles: Polypropylene (PP) 50%, Allyn Fiber 50%

Please check the type/dimensions/specifications of the part BR358-000U-MB in the Garden Broom Pair series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)