(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Three-Handle Dustpan A-BL

Three-Handle Dustpan A-BL

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· The included broom stand holder is convenient for broom storage.

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Dustpans
  • Dustpan Type
    Large Type
  • Frontage x Depth x Height(mm)
    330×290×470
  • Mass(g)
    700
  • Trusco Code
    214-8773
  • Features
    Because a broom stand holder is included, broom storage is easy.
  • Material
    Body, Handle: Steel
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
-

Part Number : C307-000X-MB
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Dustpans
  • Dustpan Type
    Large Type
  • Frontage x Depth x Height(mm)
    330×290×470
  • Mass(g)
    700
  • Trusco Code
    214-8773
  • Features
    Because a broom stand holder is included, broom storage is easy.
  • Material
    Body, Handle: Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since it has the broom stand holder, convenient for storing broom.

Specification

●W x D x H(mm):330 x 290 x 470
●SPQ(piece):10

Materials

●Main Body/Handle: Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)