(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
HACCP-Compatible HG Urban Dustpan

Click this image to zoom it.

Move the mouse over the image to zoom

HACCP-Compatible HG Urban Dustpan

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Allows for cleaning tools to be clearly classified (zoned) for individual controlled areas.
· This hygiene management tool supports high-temperature sterilization and chemical disinfection.

Basic Specifications

  • Product Model
    Dustpans
  • Dustpan Type
    Large Type
  • Frontage x Depth x Height(mm)
    337×326×532
  • Mass(g)
    540
  • Features
    Cleaning tools can be clearly classified and used (zoning) for each controlled area. Hygiene management tool that supports high temperature sterilization and chemical disinfection.
  • Material
    Main Body/Handle: Polypropylene (PP)
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Blue
  • Green
  • Red
  • White
  • Yellow
  • Clear
Trusco Code

Refine by

  • 336-6537
  • 336-6529
  • 336-6511
  • 336-6502
  • 336-6499
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Blue
336-6511
12 Day(s)
-

Part Number : DS515-000X-MB-BL
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Dustpans
  • Dustpan Type
    Large Type
  • Frontage x Depth x Height(mm)
    337×326×532
  • Color
    Blue
  • Mass(g)
    540
  • Trusco Code
    336-6511
  • Features
    Cleaning tools can be clearly classified and used (zoning) for each controlled area. Hygiene management tool that supports high temperature sterilization and chemical disinfection.
  • Material
    Main Body/Handle: Polypropylene (PP)
1 pc.
Green
336-6502
12 Day(s)
-

Part Number : DS515-000X-MB-G
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Dustpans
  • Dustpan Type
    Large Type
  • Frontage x Depth x Height(mm)
    337×326×532
  • Color
    Green
  • Mass(g)
    540
  • Trusco Code
    336-6502
  • Features
    Cleaning tools can be clearly classified and used (zoning) for each controlled area. Hygiene management tool that supports high temperature sterilization and chemical disinfection.
  • Material
    Main Body/Handle: Polypropylene (PP)
1 pc.
Red
336-6529
12 Day(s)
-

Part Number : DS515-000X-MB-R
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Dustpans
  • Dustpan Type
    Large Type
  • Frontage x Depth x Height(mm)
    337×326×532
  • Color
    Red
  • Mass(g)
    540
  • Trusco Code
    336-6529
  • Features
    Cleaning tools can be clearly classified and used (zoning) for each controlled area. Hygiene management tool that supports high temperature sterilization and chemical disinfection.
  • Material
    Main Body/Handle: Polypropylene (PP)
1 pc.
White
336-6537
12 Day(s)
-

Part Number : DS515-000X-MB-W
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Dustpans
  • Dustpan Type
    Large Type
  • Frontage x Depth x Height(mm)
    337×326×532
  • Color
    White
  • Mass(g)
    540
  • Trusco Code
    336-6537
  • Features
    Cleaning tools can be clearly classified and used (zoning) for each controlled area. Hygiene management tool that supports high temperature sterilization and chemical disinfection.
  • Material
    Main Body/Handle: Polypropylene (PP)
1 pc.
Yellow
336-6499
12 Day(s)
-

Part Number : DS515-000X-MB-Y
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Dustpans
  • Dustpan Type
    Large Type
  • Frontage x Depth x Height(mm)
    337×326×532
  • Color
    Yellow
  • Mass(g)
    540
  • Trusco Code
    336-6499
  • Features
    Cleaning tools can be clearly classified and used (zoning) for each controlled area. Hygiene management tool that supports high temperature sterilization and chemical disinfection.
  • Material
    Main Body/Handle: Polypropylene (PP)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)