(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Dandy Spring (Wood Handle)

Dandy Spring (Wood Handle)

Standard Unit Price:
-
Days to Ship :
30 Day(s)

[Features]
· The head is made from resin, so it is light and easy to use, and will not scratch the surfaces of flooring, walls, furniture, etc.

Basic Specifications

  • Product Model
    Mop
  • Mop Type
    Water Removing Mop
  • Other
    Spare
  • Body / Option
    Option
  • Width(mm)
    225
  • Length(mm)
    1275
  • Mass(g)
    620
  • Trusco Code
    409-6576
  • Features
    Head is made of resin to be lightweight, easy to use and unlikely to scratch walls, floor, and furniture.
  • Material (Body)
    Polypropylene (PP)
  • Material (Handle)
    φ25 Natural wood
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
30 Day(s)
-

Part Number : CL-320-524-0
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Water Removing Mop
  • Other
    Spare
  • Body / Option
    Option
  • Width(mm)
    225
  • Length(mm)
    1275
  • Mass(g)
    620
  • Trusco Code
    409-6576
  • Features
    Head is made of resin to be lightweight, easy to use and unlikely to scratch walls, floor, and furniture.
  • Material (Body)
    Polypropylene (PP)
  • Material (Handle)
    φ25 Natural wood

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)