(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
MM Type Mop Wringer C Type CE892-000-0

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

MM Type Mop Wringer C Type
Part Number: CE892-000-0

Standard Unit Price: - Special Price -
Quantity: 1 pc.
Days to Ship: 12 Day(s)

[Features]
· Supported by two feet, so the bucket will not wobble when the mop is lifted up, making it possible to thoroughly squeeze out more moisture than ever before.

Specifications of CE892-000-0

  • Product Model
    Mop Wringer
  • Body / Option
    Main Body
  • Width(mm)
    342
  • Depth(mm)
    485
  • Height(mm)
    288
  • Mass(g)
    3500
  • Trusco Code
    003-3723
  • Features
    Because it is supported by feet on both sides, the bucket is stable and the mop can be lifted up without shaking the bucket, allowing for stronger wringing.
  • Material (Tank)
    Polypropylene (PP)
  • Material (Roller)
    Hard Vinyl Chloride
  • Material (Pedal)
    Hard Vinyl Chloride

Please check the type/dimensions/specifications of the part CE892-000-0 in the MM Type Mop Wringer C Type series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)