(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
New Hand Sweeper, Spare CL-795-210-0

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

New Hand Sweeper, Spare
Part Number: CL-795-210-0

Standard Unit Price: - Special Price -
Quantity: 1 pc.
Days to Ship: 12 Day(s)

[Features]
· Handy type employing an oil-based adhesive.
· Quickly wipe up bothersome dust and rubbish.
[Applications]
· Spare New Hand Sweeper.

Specifications of CL-795-210-0

  • Product Model
    Mop
  • Mop Type
    Dust Mop
  • Other
    Spare
  • Body / Option
    Option
  • Mass(g)
    90
  • Trusco Code
    294-7234

Please check the type/dimensions/specifications of the part CL-795-210-0 in the New Hand Sweeper, Spare series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)