(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Head Replaceable Cleaning Products Duster Pad F-M60

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Head Replaceable Cleaning Products Duster Pad
Part Number: F-M60

Standard Unit Price: - Special Price -
Quantity: 1 pc.
Days to Ship: 12 Day(s)

[Features]
· A duster pad for cleaning hard floors such as porcelain tiles.
· A dust mop or a micro cloth can be attached.

Specifications of F-M60

  • Product Type
    Mop
  • Mop Type
    Head Replaceable Type
  • Other
    Spare
  • Details Type
    Duster Pad
  • Vertical(mm)
    90
  • Horizontal(mm)
    600
  • Trusco Code
    215-1855
  • Mass(g)
    335
  • Material (Main Body)
    Synthetic Rubber, Nylon
  • Features
    A duster pad for cleaning hard floors such as porcelain tiles. Dust mop and micro cloth can be attached.
  • Material (arch, hair)
    Polypropylene (PP)

Please check the type/dimensions/specifications of the part F-M60 in the Head Replaceable Cleaning Products Duster Pad series.

Products like this...

Part Number
F-M30
F-M45
F-M90
Part NumberMinimum order quantityVolume DiscountDays to ShipHorizontal
(mm)
Trusco Code Mass
(g)
1 Piece(s) 12 Day(s) 300215-1839190-
1 Piece(s) 12 Day(s) 450215-1847270-
1 Piece(s) 12 Day(s) 900215-1863470-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)