(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Protech Duster Mop Protech Micro Cloth ECO (Single-Use Type) C75-13-090X-MB

Tap Image to Zoom.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Protech Duster Mop Protech Micro Cloth ECO (Single-Use Type)
Part Number: C75-13-090X-MB

Standard Unit Price: - Special Price -
Quantity: 1 Bag (30 Sheets)
Days to Ship: 12 Day(s)

[Features]
· Employs environmentally friendly recycled PET.
· Superior dust collection performance that allows for collection of relatively large dust and rubbish particles via specially designed triple-layer fiber material.
· Both sides of the sheet can be used for improved value.
[Applications]
· For dry wiping of P tiles and flooring to remove dust.

Specifications of C75-13-090X-MB

  • Product Model
    Mop
  • Mop Type
    Mop
  • Other
    Spare
  • Body / Option
    Option
  • Longitudinal(mm)
    200
  • Side(mm)
    960
  • Mass(g)
    260
  • Trusco Code
    303-0571
  • Quantity
    30
  • Use
    For dry wiping dust removal cleaning of P-tile or flooring.
  • Features
    Recycled PET that is friendly to earth environment is used. Triple-layer structured special fiber is capable of adhering relatively large-sized dirt and dust to be collected, Economical as both sides of the sheet can be used.
  • Material (Shell / Hair)
    Polypropylene (PP), Recycled Polyethylene Terephthalate

Please check the type/dimensions/specifications of the part C75-13-090X-MB in the Protech Duster Mop Protech Micro Cloth ECO (Single-Use Type) series.

Products like this...

Part Number
C75-13-045X-MB
C75-13-060X-MB
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSide
(mm)
Mass
(g)
Trusco Code Amount Of Content

30 Pieces Per Package

1 Pack(s) 12 Day(s) 480120296-7952-

30 Pieces Per Package

1 Pack(s) 12 Day(s) 650160296-7961-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)