(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Protech Duster Mop Protech MiCloth (for Wood Floors) MO362-090X-MB

Tap Image to Zoom.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Protech Duster Mop Protech MiCloth (for Wood Floors)
Part Number: MO362-090X-MB

Standard Unit Price: - Special Price -
Quantity: 1 Box (30 Sheets)
Days to Ship: 12 Day(s)

[Features]
· Wooden floor type specially designed for gymnasiums and flooring.
· Thick cloth makes it easy to wipe uneven flooring clean.
[Applications]
· For gymnasiums and flooring.

Specifications of MO362-090X-MB

  • Product Model
    Mop
  • Mop Type
    Mop
  • Other
    Spare
  • Body / Option
    Option
  • Longitudinal(mm)
    200
  • Side(mm)
    935
  • Mass(g)
    880
  • Trusco Code
    370-2090
  • Quantity
    30
  • Use
    Used for gymnasium or flooring.
  • Features
    Wooden floor type, perfect for gymnasium or flooring. Even an uneven floor can be easily wiped off with a thick cloth.
  • Material (Shell / Hair)
    Polyethylene (PE), PET

Please check the type/dimensions/specifications of the part MO362-090X-MB in the Protech Duster Mop Protech MiCloth (for Wood Floors) series.

Products like this...

Part Number
MO362-060X-MB
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSide
(mm)
Mass
(g)
Trusco Code Amount Of Content

30 Pieces Per Package

1 Pack(s) 12 Day(s) 635140370-2081-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)