(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Wiping Cloth Rack A Type 2

Wiping Cloth Rack A Type 2

Standard Unit Price:
-
Days to Ship :
35 Day(s)

[Features]
· Simple, easy to fold drying rack for small cloths.
· Folds up for compact storage without taking up lots of space.
· Can hold up to 24 cloths for drying.
[Applications]
· Drying cloths anywhere.

Basic Specifications

  • Product Type
    Laundry
  • Body / Option
    Main Body
  • Width(mm)
    600
  • Depth(mm)
    620
  • Height(mm)
    970
  • Trusco Code
    375-4332
  • Mass(g)
    5000
  • Summary
    For 20 sheets
  • Features
    A simple rag hanger that can be placed by simply opening it. As the rag hanger is slim and foldable, it does not occupy much storage space. Can dry 24 cloths at a time.
  • Specifications
    Folding type
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
35 Day(s)
-

Part Number : CE-490-011-0
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Laundry
  • Body / Option
    Main Body
  • Width(mm)
    600
  • Depth(mm)
    620
  • Height(mm)
    970
  • Trusco Code
    375-4332
  • Mass(g)
    5000
  • Summary
    For 20 sheets
  • Features
    A simple rag hanger that can be placed by simply opening it. As the rag hanger is slim and foldable, it does not occupy much storage space. Can dry 24 cloths at a time.
  • Specifications
    Folding type

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)