(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Plastic Pallet, NPC PALLET, Rigid Type, Double-Sided Two-Way Feed ZR-1111E-BR

Tap Image to Zoom.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Plastic Pallet, NPC PALLET, Rigid Type, Double-Sided Two-Way Feed
Part Number: ZR-1111E-BR

Standard Unit Price: - Special Price -
Quantity: 1 pc.
Days to Ship: Quote

A pallet that features both strength and lightness thanks to gas-assisted molding. Can also be used in automated warehouses with 2-point support.

Specifications of ZR-1111E-BR

  • Frontage (mm)
    1100
  • Depth (mm)
    1100
  • Product Model
    Pallet
  • Material (Body)
    Polypropylene (PP)
  • Color
    Brown
  • Maximum Static Load (kg)
    4000
  • Specifications
    2-Way Feed
  • Maximum Dynamic Load (kg)
    1000
  • Height / Thickness (mm)
    144
  • Type Details
    Double-Sided Two-Way Insertion / with Anti-Slip Tape
  • Insertion Dimensions (Frontage) Width(mm)
    275
  • Insertion Dimensions (Frontage) Height(mm)
    74
  • Center Block Width(mm)
    300
  • Trusco Code
    463-5124
  • Features
    A palette that combines strength and lightness due to the gas assist molding. It can also be use in an automatic warehouse with a 2-point support.
  • Mass(kg)
    20.4
  • Compatible Equipment
    Forklift
  • Material Details
    -

Please check the type/dimensions/specifications of the part ZR-1111E-BR in the Plastic Pallet, NPC PALLET, Rigid Type, Double-Sided Two-Way Feed series.

Products like this...

Part Number
ZR-110130E-LG
ZR-110140E-LG
ZR-110140E-RR-BK
ZR-1111E-LG
ZR-1111ERR-BK
ZR-1113E-LG
Part NumberMinimum order quantityVolume DiscountDays to ShipFrontage (mm) Depth (mm) Color Height / Thickness (mm) Insertion Dimensions (Frontage) Width
(mm)
Insertion Dimensions (Frontage) Height
(mm)
Center Block Width
(mm)
Trusco Code Mass
(kg)
Material Details Amount Of Content
1 Piece(s) Quote 13001100Light Green14428080440467-881832.1--
1 Piece(s) Quote 14001100Light Green14428080440467-882633.3--
1 Piece(s) Quote 14001100Black14428080440463-511633.8Recycled Polypropylene (PP)-
1 Piece(s) Quote 11001100Light Green14427574300467-883420.4--
1 Piece(s) Quote 11001100Black14427574300463-514120.9Recycled Polypropylene (PP)-
1 Piece(s) Quote 13001100Light Green14430072350467-884229.3--

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)