(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Yonezawa-Kikai Stainless Steel Storage Cabinet NA-900T/NA-1100T NA-1100T

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Yonezawa-Kikai Stainless Steel Storage Cabinet NA-900T/NA-1100T
Part Number: NA-1100T

Standard Unit Price: - Special Price -
Quantity: 1 unit
Days to Ship: Quote

[Features]
· Rust-resistant, chemical-resistant and has excellent durability.
· Assembled using argon welding.
· Exterior surfaces have undergone a hair line finish while interior surfaces have undergone a #400 finish.
· Custom order products are also available upon request.

Specifications of NA-1100T

  • Width (mm)
    1100
  • Height (mm)
    1900
  • Depth (mm)
    520
  • Product Type
    Storage Cabinet
  • Uniform Load Capacity (kg) / level
    40
  • Abstract
    5 Shelf Boards
  • Stationary Model
    Placed low
  • Trusco Code
    467-6025
  • Features
    Excellent resistance to rust and chemicals and highly durable. Argon gas arc welded. The external surface is hairline-processed and the internal surface is processed with #400 polishing.
  • Mass(kg)
    105
  • Specifications
    Shelf Adjustment Pitch 25 mm
  • Material
    Stainless Steel (SUS304)

Please check the type/dimensions/specifications of the part NA-1100T in the Yonezawa-Kikai Stainless Steel Storage Cabinet NA-900T/NA-1100T series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)