(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Angled Ruler (with Stand) (Part Numbers)

Angled Ruler (with Stand)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Angled Ruler (with Stand)
  • Angled Ruler (with Stand)
  • Angled Ruler (with Stand)

[Features]
· A ruler with specially finished inside and outside angles.
[Applications]
· For assembly work, product inspection, parts inspection, and others.

  • STOCK

Part Number

Configured Part Number is shown.

156C-100

Features

●A ruler that finishes inside angle and outside angle to a special angle.

Usage

●During set work, product inspection, parts inspection etc.

Specification

●Tolerance: within ±3°

Materials

●Soft Steel
Part Number
156C-100
Part NumberMinimum order quantityVolume DiscountDays to ShipPole Length
(mm)
Angle
(°)
Base Length
(mm)
Type Width
(mm)
Base Width
(mm)
Thickness
(mm)
Base Thickness
(mm)
Trusco Code Mass
(g)
1 Piece(s) 1 Day(s) 100607360° Type2020520365-1215200

Loading...

  1. 1

Basic Information

Product Type Angled Ruler Scale NA Shape With Base
Application For assembly work, product inspection, parts inspection, and others. Material Mild Steel (SS400) Allowable Value Within ±3 min.

Please check the type/dimensions/specifications of the part 156C-100 in the Angled Ruler (with Stand) series.

Products like this...

Part Number
156A-200
156A-250
156A-300
156C-150
156C-200
156C-250
Part NumberMinimum order quantityVolume DiscountDays to ShipPole Length
(mm)
Angle
(°)
Base Length
(mm)
Type Width
(mm)
Base Width
(mm)
Thickness
(mm)
Base Thickness
(mm)
Trusco Code Mass
(g)
1 Piece(s) 16 Day(s) or more 2004513545° Type2525525365-1134450
1 Piece(s) 12 Day(s) 2504516845° Type2525625365-1142600
1 Piece(s) 12 Day(s) 3004520845° Type3030730365-11511200
1 Piece(s) 16 Day(s) or more 1506010360° Type2020520365-1223300
1 Piece(s) 16 Day(s) or more 2006013460° Type2525525365-1231400
1 Piece(s) 12 Day(s) 2506016360° Type2626526365-1240600

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)