(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Safety belt rope storage bag MR-41-BL-HD

Tap Image to Zoom.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Safety belt rope storage bag
Part Number: MR-41-BL-HD

Standard Unit Price: - Special Price -
Quantity: 1 pc.
Days to Ship: 13 Day(s) or more

[Features]
A rope storage bag made of canvas and nylon compatible with a belt width of 50/60.

Specificationtitle

  • Product Type
    Rope Storage Bag
  • Color
    Navy Blue
  • Width x Height x Depth(mm)
    190×220
  • Trusco Code
    387-3951
  • Mass(g)
    20
  • Material Quality
    Main Body: Nylon
  • Compatible Belt Width(mm)
    50▪60
  • Remark
    For rope-type single lanyard. Maximum capacity of rope: 12 X 1,700 mm; bore diameter: up to 50 mm hook

Product Specifications

Specification

●Adaptation Belt Width(mm):50/60
●The Max Capacity for Rope Type One Lanyard is Rope: 12 x 1700mm, Diameter: Up to 50mm Hook

Materials

●Nylon

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)