(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Horizontal Main Rope Tensioner 97 Harip

Horizontal Main Rope Tensioner 97 Harip

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

[Features]
· Horizontal main rope can easily be installed and removed by hand.
[Applications]
· Equipment for installing temporary horizontal main ropes for construction site plant work etc.
· The tension of the main rope is around 10 to 20 kg as it is pulled by hand.

Basic Specifications

  • Product Type
    Temporary Facility
  • Trusco Code
    388-2306
  • Mass(g)
    1100
  • Material Quality
    Main Body/Hook: Stainless Steel And Iron (Molten Zinc Plating)
  • Compatible Lanyard Diameter(mm)
    16
  • Hook Gate Opening(mm)
    50
  • Remark
    Scaffolding and Construction Equipment Association "Main rope post" standard conforming item for temporary construction horizontal main rope
  • Use
    Tools for installing temporarily installed main ropes at construction sites or during plant work. Tension is provided by manual pulling, so main rope tension is about 10 to 20 kg.
  • Features
    Easy to mount and remove horizontal main rope manually.
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
16 Day(s) or more
-

Part Number : 97HR-3-BP
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Temporary Facility
  • Trusco Code
    388-2306
  • Mass(g)
    1100
  • Material Quality
    Main Body/Hook: Stainless Steel And Iron (Molten Zinc Plating)
  • Compatible Lanyard Diameter(mm)
    16
  • Hook Gate Opening(mm)
    50
  • Remark
    Scaffolding and Construction Equipment Association "Main rope post" standard conforming item for temporary construction horizontal main rope
  • Use
    Tools for installing temporarily installed main ropes at construction sites or during plant work. Tension is provided by manual pulling, so main rope tension is about 10 to 20 kg.
  • Features
    Easy to mount and remove horizontal main rope manually.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Horizontal parent rope can be easily installed by hand tightening, and cancellation can also be done easily.

Specification

●Hook Opening(mm):50
●SPQ(piece):1
●For Temporary Horizontal Main Rope

Materials

●Body and Hook: Stainless Steel and Iron(hot dip galvanization)
●Rotating Part: Stainless Steel

Warning

●After inserting the main rope, please apply knot processing etc on the parent rope to prevent it from coming off.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)