(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Wire Rope Winding Type, Ultra Lock 10 m/12 m/15 m/20 m UL-10S-BX

Tap Image to Zoom.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Wire Rope Winding Type, Ultra Lock 10 m/12 m/15 m/20 m
Part Number: UL-10S-BX

Standard Unit Price: - Special Price -
Quantity: 1 unit
Days to Ship: 1 Day(s)

[Features]
·A hook with a tension indicator makes it easy to check whether or not it has dropped.
·Comes with disk brake to minimize shock. (Approx. 4 kN)
·The top mounting part rotates, making it easy to install.
·Reserve line minimizes shock even at maximum feeding.

Specifications of UL-10S-BX

  • Product Type
    Fall Arrest Block
  • Type
    Rolled Type
  • Diameter x Length(mm)
    4.3×10000
  • H x W x D(mm)
    290×152×84
  • Drop Impact Load(kN)
    4
  • Falling Distance(m)
    Within 0.6
  • Trusco Code
    360-5795
  • Mass(g)
    4900
  • Maximum working load(kg)
    120
  • Remark
    Safety Belt Structural Guideline Compliant Product, Rope with Stand/Attracting Rope/Carabiner
  • Features
    The employment of a hook with a tension indicator attached makes verifying drop or fall issues a simple matter. Shocks are eased by the attached disc brake. (approx. 4 kN) Construction of upper attachment part is easy to rotate. Reserve line absorbs shock even when maximum propelling.

Please check the type/dimensions/specifications of the part UL-10S-BX in the Wire Rope Winding Type, Ultra Lock 10 m/12 m/15 m/20 m series.

Products like this...

Part Number
UL-12S-BX
UL-15S-BX
UL-20S-BX
Part NumberMinimum order quantityVolume DiscountDays to ShipDiameter x Length
(mm)
H x W x D
(mm)
Trusco Code Mass
(g)
Amount Of Content
1 Piece(s) 1 Day(s) 4.3×12000290×152×84360-58095100-
1 Piece(s) 8 Day(s) 4.3×15000323×201×91360-58176300-
1 Piece(s) 1 Day(s) 4.3×20000323×201×91360-58256700-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)