(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Belt Winding Type BelBlock (Large Diameter Hook Type)

Click this image to zoom it.

Move the mouse over the image to zoom

Belt Winding Type BelBlock (Large Diameter Hook Type)

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
· A small safety block for ascending and descending.
· The strap follows automatically when the user moves.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Length x Width(mm)

Refine by

  • 152×120×73
  • Clear
Falling Distance(m)

Refine by

  • 1
  • Clear
Trusco Code

Refine by

  • 422-6895
  • 422-6887
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
-
-
422-6887
8 Day(s) or more
-

Part Number : BB-35-SN-90ST-BX
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Fall Arrest Block
  • Type
    Rolled Type
  • Diameter x Length(mm)
    18×3500
  • Length x Width(mm)
    -
  • Drop Impact Load(kN)
    5.1
  • Falling Distance(m)
    -
  • Trusco Code
    422-6887
  • Mass(g)
    1300
  • Material Quality
    Hook: Steel, Stainless Steel, Aluminum
  • Maximum working load(kg)
    -
  • Remark
    -
  • Features
    It is a compact safety block for upward and downward movement. It has a large diameter hook in the attaching part that makes it even easier to use. The strap automatically follows the operator when he/she moves.
1 unit
152×120×73
1
422-6895
8 Day(s) or more
-

Part Number : BB-35-SN-BX
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Fall Arrest Block
  • Type
    Rolled Type
  • Diameter x Length(mm)
    18×3500
  • Length x Width(mm)
    152×120×73
  • Drop Impact Load(kN)
    5.1
  • Falling Distance(m)
    1
  • Trusco Code
    422-6895
  • Mass(g)
    1280
  • Material Quality
    -
  • Maximum working load(kg)
    120
  • Remark
    With a pull rope, safety belt structure guidance compliance product
  • Features
    It is a compact safety block for upward and downward movement. The strap automatically follows the operator during regular work. In case of emergency, it stops within 0.6 m. The case is made with a resin that contains glass fiber. A strap with excellent strength and resistance to abrasion. (Double structure covered with outer layer of super strong fiber and polyester)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)