(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Self-Winding Belt BelBlock 15 m Type

Self-Winding Belt BelBlock 15 m Type

Standard Unit Price:
-
Days to Ship :
16 Day(s)

[Features]
· The strap winding mechanism has an added deceleration function to prevent danger from sudden winding and tangling of the strap.
· The strap follows automatically while the user is working.
· Stops within about 0.6 m in case of a fall.

Basic Specifications

  • Product Type
    Fall Arrest Block
  • Type
    Rolled Type
  • Diameter x Length(mm)
    25×15000
  • Length x Width(mm)
    285×220×83
  • Drop Impact Load(kN)
    4.9
  • Falling Distance(m)
    Within 2.0
  • Trusco Code
    424-9925
  • Mass(g)
    4600
  • Maximum working load(kg)
    120
  • Remark
    With centrifugal brake type locking mechanism, with a rope with base, with pulling rope, safety belt structure guideline compatible product
  • Features
    A deceleration function has been added to the strap winding mechanism to reduce dangerous and random strap winding. The strap tracks automatically during normal work by the operator, but stops within approximately 0.6 m in case of emergency.
  • Amount Of Content
    1 unit

Details

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
16 Day(s)
-

Part Number : BB-150-SN
Days to Ship 16 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Fall Arrest Block
  • Type
    Rolled Type
  • Diameter x Length(mm)
    25×15000
  • Length x Width(mm)
    285×220×83
  • Drop Impact Load(kN)
    4.9
  • Falling Distance(m)
    Within 2.0
  • Trusco Code
    424-9925
  • Mass(g)
    4600
  • Maximum working load(kg)
    120
  • Remark
    With centrifugal brake type locking mechanism, with a rope with base, with pulling rope, safety belt structure guideline compatible product
  • Features
    A deceleration function has been added to the strap winding mechanism to reduce dangerous and random strap winding. The strap tracks automatically during normal work by the operator, but stops within approximately 0.6 m in case of emergency.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Added a decelerator function on the strap roll mechanism to prevent random roll of the strap due to sudden winding.

Specification

●Drop Distance(m):Within 2.0
●Rope Dimension Diameter x L(mm x m):25 x 15
●SPQ(piece):5
●Drop Impact Load: 4.9kN
●With Centrifugal Brake Type Locking Mechanism
●With Rope with Base
●With Pulling Rope
●Max Working Load: 120kg
●Safety Belt Construction Guideline Compliant Product

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)