(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
2-Way Retractable Safety Belt (Steel Buckle)

2-Way Retractable Safety Belt (Steel Buckle)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· The product can be used either by fixing the length and winding with a button or by extending and contracting like a seat belt.
· The lock mechanism for stopping at the shortest drop distance is built in.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Aerial Work Platform Safety Belt
  • Type
    Winding Type
  • Twin safety lanyard
    NA
  • Specifications
    For 1 pc Hangers
  • Color
    Blue Green
  • Waist belt
    Available
  • Waist belt dimensions width x length(mm)
    50×1200
  • Trusco Code
    255-1705
  • Features 1
    The product can be used either by fixing the length and winding with a button or by extending and contracting like a seat belt. The lock mechanism for stopping at the shortest drop distance is built in.
  • Features 2
    This product conforms to the Ministry of Health, Labour and Welfare of Japan's "Safety Belt Standard". With a large steel hook and steel slide buckle.
  • Mass(g)
    1200
  • Lanyard
    Strap width 15 x length 1500 mm (including hook)
  • Hook Opening
    50mm
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
-

Part Number : TSB-59-BG
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Aerial Work Platform Safety Belt
  • Type
    Winding Type
  • Twin safety lanyard
    NA
  • Specifications
    For 1 pc Hangers
  • Color
    Blue Green
  • Waist belt
    Available
  • Waist belt dimensions width x length(mm)
    50×1200
  • Trusco Code
    255-1705
  • Features 1
    The product can be used either by fixing the length and winding with a button or by extending and contracting like a seat belt. The lock mechanism for stopping at the shortest drop distance is built in.
  • Features 2
    This product conforms to the Ministry of Health, Labour and Welfare of Japan's "Safety Belt Standard". With a large steel hook and steel slide buckle.
  • Mass(g)
    1200
  • Lanyard
    Strap width 15 x length 1500 mm (including hook)
  • Hook Opening
    50mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is possible to use it to fix the length and to take up with a single button, and to stretch and roll like a seat belt.

Specification

●Waist BeltW x L(mm):50 x 1200
●SPQ(piece):10
●Exclusively for unifilar suspension
●Hook Opening: 50mm
●Lanyard: Strap Width 15x Length 1500mm(with hook)
●With Steel Large Hook/Steel Slide Buckle

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)