(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Transparent Thermal-Insulating Film, Thermion Clear

Transparent Thermal-Insulating Film, Thermion Clear

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Effectively shields near infrared rays from entering through the window and keeps the room temperature from rising too high.
· Cuts ultraviolet rays, preventing color fade-out.
· Easy to apply and peel off when installing as adhesive is not used (self-adhesive film).
[Applications]
· As an energy-saving measure in offices and factories, etc.
· To prevent color fade-out and degradation due to ultraviolet rays in stores.
· Applying the film to a window keeps the temperature from rising too high, which leads to energy savings.

Basic Specifications

  • Product Type
    Film
  • Width(mm)
    1000
  • Length(mm)
    20000
  • Thickness(mm)
    0.2
  • Trusco Code
    455-7115
  • Color
    Greenish Transparent
  • Mass(g)
    8700
  • Features
    It effectively shields against near infrared rays entering through windows, and mitigates interior temperature increase to 3 degrees above room temperature.
  • Use
    As a power conservation measure in offices, factories and other facilities. To prevent fading and deterioration in shops due to UV rays.
  • Specifications solar transmittance
    60.5%
  • Specifications visible light penetration rate
    79.3%
  • Specifications UV transmittance
    0.1% or less
  • Specifications
    For indoor
  • Material Body
    Soft Polyvinyl Chloride (Self-adhesive Properties)
  • Material
    Soft Polyvinyl Chloride (Self-adhesive Properties)
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
Quote
-

Part Number : SCR-001
Days to Ship Quote
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Film
  • Width(mm)
    1000
  • Length(mm)
    20000
  • Thickness(mm)
    0.2
  • Trusco Code
    455-7115
  • Color
    Greenish Transparent
  • Mass(g)
    8700
  • Features
    It effectively shields against near infrared rays entering through windows, and mitigates interior temperature increase to 3 degrees above room temperature.
  • Use
    As a power conservation measure in offices, factories and other facilities. To prevent fading and deterioration in shops due to UV rays.
  • Specifications solar transmittance
    60.5%
  • Specifications visible light penetration rate
    79.3%
  • Specifications UV transmittance
    0.1% or less
  • Specifications
    For indoor
  • Material Body
    Soft Polyvinyl Chloride (Self-adhesive Properties)
  • Material
    Soft Polyvinyl Chloride (Self-adhesive Properties)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)