(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Personal Cooler Coollette

Click this image to zoom it.

Move the mouse over the image to zoom

Personal Cooler Coollette

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Heat Stroke Countermeasure Personal Cooler Courette.
[Features]
·A personal cooler that requires only compressed air and requires no refrigerants.
·Cool air comes out from the pores of the tube wrapped around the body to cool the body.
[Applications]
·Used to prevent heat stroke in high-temperature work areas such as furnace front work.

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Waist Area Product
  • Details Model
    Single
  • JAN Code
    4959382050638
  • Trusco Code
    337-1468
  • Mass(g)
    490
  • Color
    Blue
  • Specifications cold air temperature
    5℃
  • Specifications cold air amount
    250L/min
  • Specifications cooling power
    10.7 kJ/min (when added pressure is 0.5 MPa and added air temperature is 35°C)
  • Material tube
    Tube: Nylon
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
-

Part Number : VT-7K2T
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Waist Area Product
  • Details Model
    Single
  • JAN Code
    4959382050638
  • Trusco Code
    337-1468
  • Mass(g)
    490
  • Color
    Blue
  • Specifications cold air temperature
    5℃
  • Specifications cold air amount
    250L/min
  • Specifications cooling power
    10.7 kJ/min (when added pressure is 0.5 MPa and added air temperature is 35°C)
  • Material tube
    Tube: Nylon

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Coolant is not required and it is cooled only with compressed air.
●Possible to adjust flow rate.

Usage

●Thermal work such as iron and steel and ceramic industry.
●Prevention of heat stroke.

Specification

●Color:Blue
●SPQ(piece):1
●Cold Air Temperature: 5°C
●Cold Air Volume: 250L/min
●Cooling Power: 10.7kJ/min(inlet air pressure 0.5MPa/inlet air temperature 35°C)

Materials

●Tube: Nylon

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)