(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Leg Cover for Footstools (Bottom Surface Protrusion) TAC-1

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Leg Cover for Footstools (Bottom Surface Protrusion)
Part Number: TAC-1

Standard Unit Price: - Special Price -
Quantity: 1 Pack (4 pcs.)
Days to Ship: 70 Day(s)

[Features]
· Base surface protrusions are included to prevent slipping.

Specifications of TAC-1

  • Product Type
    Related Product
  • Color
    Green
  • Trusco Code
    253-7737
  • Features
    Base surface protrusions are included to prevent slipping.
  • Mass
    40 g/pack
  • Specifications
    Patent Registration Pending 3850408
  • Compatible Leg Size
    Footstool dimensions up to approx. 3.5 cm x 3.5 cm
  • Bag Material
    Polyester, Cotton
  • Base Surface Protrusion Material
    Vinyl Chloride
  • TRUSCO compatible model
    TAF/TAU Type
  • Pica Compatible Models
    PFC, PFW Type
  • Hasegawa-Conformant Model
    SD/SC Type

Please check the type/dimensions/specifications of the part TAC-1 in the Leg Cover for Footstools (Bottom Surface Protrusion) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)