(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Craft masker

Craft masker

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
·The kraft paper absorbs the paint appropriately, making it difficult for the paint to drip.
[Applications]
·For architectural interior coating.

Basic Specifications

  • Specifications
    • STOCK
  • Width(mm)
    550
  • Product Model
    Masker
  • Color
    Kraft
  • Material (Sheet & Film)
    Kraft Paper
  • Material (Tape)
    Masking
  • Width x Length(mm x m)
    550X35
  • Thickness(mm)
    0.07
  • Trusco Code
    223-3134
  • Use
    For Building Interior Painting
  • Specifications
    Can cut by hand
  • Mass(kg)
    0.79
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
1 Day(s)
-

Part Number : KRM550-35
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Width(mm)
    550
  • Product Model
    Masker
  • Color
    Kraft
  • Material (Sheet & Film)
    Kraft Paper
  • Material (Tape)
    Masking
  • Width x Length(mm x m)
    550X35
  • Thickness(mm)
    0.07
  • Trusco Code
    223-3134
  • Use
    For Building Interior Painting
  • Specifications
    Can cut by hand
  • Mass(kg)
    0.79

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)