(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Strong Masker

Click this image to zoom it.

Move the mouse over the image to zoom

Strong Masker

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

[Features]
· Cloth tape that sticks well to rough surfaces.
· Film has been corona treated, which prevents liquid from dripping.
[Applications]
· For building exterior painting.

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Masker
  • Color
    Kraft
  • Material (Sheet & Film)
    High-Density Polyethylene
  • Material (Tape)
    Fabric Tape
  • Thickness(mm)
    0.01
  • Feature 1
    The film has undergone corona treatment to prevent dripping.
  • Feature 2
    Cloth Tape Specification that Sticks to Rough Surfaces Well
  • Use
    For Building Exterior Painting
  • Specifications
    Can cut by hand
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Width(mm)

Refine by

  • 550
  • 1000
  • Clear
Width x Length(mm x m)

Refine by

  • 550X25
  • 1000X25
  • Clear
Trusco Code

Refine by

  • 223-3096
  • 223-3088
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
1000
1000X25
223-3096
1 Day(s)
-

Part Number : STM1000-25
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Width(mm)
    1000
  • Product Model
    Masker
  • Color
    Kraft
  • Material (Sheet & Film)
    High-Density Polyethylene
  • Material (Tape)
    Fabric Tape
  • Width x Length(mm x m)
    1000X25
  • Thickness(mm)
    0.01
  • Trusco Code
    223-3096
  • Feature 1
    The film has undergone corona treatment to prevent dripping.
  • Feature 2
    Cloth Tape Specification that Sticks to Rough Surfaces Well
  • Use
    For Building Exterior Painting
  • Specifications
    Can cut by hand
  • Mass(kg)
    0.38
1 Roll
550
550X25
223-3088
12 Day(s)
-

Part Number : STM550-25
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Width(mm)
    550
  • Product Model
    Masker
  • Color
    Kraft
  • Material (Sheet & Film)
    High-Density Polyethylene
  • Material (Tape)
    Fabric Tape
  • Width x Length(mm x m)
    550X25
  • Thickness(mm)
    0.01
  • Trusco Code
    223-3088
  • Feature 1
    The film has undergone corona treatment to prevent dripping.
  • Feature 2
    Cloth Tape Specification that Sticks to Rough Surfaces Well
  • Use
    For Building Exterior Painting
  • Specifications
    Can cut by hand
  • Mass(kg)
    0.26

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)