(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Gorilla Grip Set Hexagonal Type Inch Size HF9S

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Gorilla Grip Set Hexagonal Type Inch Size
Part Number: HF9S

Standard Unit Price: - Special Price -
Days to Ship: 1 Day(s)

[Features]
· The patented groove processing enables taking out the exact blade you need for the job.
· As the grip body can rotate through 180 degrees, work can be continued even in the vicinity of obstacles, without having to take the wrench off the bolt.
· Enables quick work because it can be fixed at 90° and turned.
· It uses a material called FRP that has the strength of more than 40% compared to steel for the grip.
· Bondhus gorilla grip types can be easily distinguished through grip colors.

Specifications of HF9S

Please check the type/dimensions/specifications of the part HF9S in the Gorilla Grip Set Hexagonal Type Inch Size series.

Product Specifications

Features

●The grip part is made of special reinforced plastic(FRP), which is superior in strength over 40% compared with steel.
●ProGuard TM processing has corrosion resistance five times the usual black dye.
●Hardness of HRC 57 to 61(blade part)
●The grip body rotates 180°, able to work without removing the wrench from the screw even by an obstacles.

Specification

●Set Contents:0.050, 1/16, 5/64, 3/32, 7/64, 1/8, 9/64, 5/32, 3/16(inch)
●SPQ(piece):1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)