(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Pro Hold/Star Bit Set

Pro Hold/Star Bit Set

Standard Unit Price:
-
Days to Ship :
8 Day(s)

[Features]
· The bits can be replaced once worn.
· If the bit becomes worn, it can be removed easily by tapping the back of the socket with a punch, etc.
· New bit enters firmly by simply pushing it with a hammer.
· It is not installed using screws, so installation is very easy

Basic Specifications

  • Product Model
    Other
  • Surface Processing
    Proguard Processing
  • Features
    It can be inserted into a socket on hand. Simply push the bit into the socket with a hammer.

Details

Part Number
Insertion Angle(mm)

Refine by

  • 3
  • 4
  • 5
  • 6
  • 7
  • 9
  • 10
  • 12
  • Clear
Standard

Refine by

  • T8、T9、T10、T15、T20、T25、T27、T30、T40
  • T15、T20、T25、T30、T40、T45、T50、、T55、T60
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 ~ 6
T8、T9、T10、T15、T20、T25、T27、T30、T40
8 Day(s)
-

Part Number : PHTX9-2C
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Model
    Other
  • Insertion Angle(mm)
    3 ~ 6
  • Standard
    T8、T9、T10、T15、T20、T25、T27、T30、T40
  • Surface Processing
    Proguard Processing
  • Features
    It can be inserted into a socket on hand. Simply push the bit into the socket with a hammer.
3 ~ 12
T15、T20、T25、T30、T40、T45、T50、、T55、T60
8 Day(s)
-

Part Number : PHTX9L-2C
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Model
    Other
  • Insertion Angle(mm)
    3 ~ 12
  • Standard
    T15、T20、T25、T30、T40、T45、T50、、T55、T60
  • Surface Processing
    Proguard Processing
  • Features
    It can be inserted into a socket on hand. Simply push the bit into the socket with a hammer.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)