(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Hextender, Hex Extension Tool, Single Item Sold Separately 22350

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Hextender, Hex Extension Tool, Single Item Sold Separately
Part Number: 22350

Standard Unit Price: - Special Price -
Days to Ship: 12 Day(s)

Extension tool for combining with a blade or other implement when a normal wrench doesn't reach.

[Features]
· For combining with a blade or other implement when a normal wrench doesn't reach.
· Allows hex wrenches of various shapes to be combined

Specifications of 22350

  • Type
    Related Items
  • Width across flat dimension(mm)
    1.5
  • Material
    Protanium Special Alloy
  • Size: Diameter x Length(mm)
    6.35×13

Please check the type/dimensions/specifications of the part 22350 in the Hextender, Hex Extension Tool, Single Item Sold Separately series.

Products like this...

Part Number
22352
22354
22356
22360
22364
22368
Part NumberMinimum order quantityVolume DiscountDays to ShipWidth across flat dimension
(mm)
Size: Diameter x Length
(mm)
1 Piece(s) 8 Day(s) 26.35×13
1 Piece(s) 12 Day(s) 2.56.35×13
1 Piece(s) 12 Day(s) 37.87×13
1 Piece(s) 12 Day(s) 49.4×19
1 Piece(s) 12 Day(s) 59.4×19
1 Piece(s) 12 Day(s) 612.7×19

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)