(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Gorilla Grip Multifunction Set

Gorilla Grip Multifunction Set

Standard Unit Price:
-
Days to Ship :
35 Day(s)

Set with Phillips and flathead included.

[Features]
· The patented groove processing enables taking out the exact blade you need for the job.
· As the grip body can rotate through 180 degrees, work can be continued even in the vicinity of obstacles, without having to take the wrench off the bolt.
· Enables quick work because it can be fixed at 90° and turned.
· It uses a material called FRP that has the strength of more than 40% compared to steel for the grip.
· Bondhus gorilla grip types can be easily distinguished through grip colors.

Basic Specifications

  • Type
    Knife Type
  • Tip Type
    Multifunction Model
  • Width across flat dimension(mm)
    4 / 5 / 6
  • Single Product/Set Classification
    Set Parts
  • Material
    Protanium Special Alloy
  • Set Content
    4, 5, 6 mm, PH1, cross 3/16
  • Surface Processing
    Proguard Processing
  • Supplement
    The main body is made of reinforced plastic, making it both lightweight and strong.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
35 Day(s)
-

Part Number : HFU5
Days to Ship 35 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    Knife Type
  • Tip Type
    Multifunction Model
  • Width across flat dimension(mm)
    4 ~ 6
  • Single Product/Set Classification
    Set Parts
  • Material
    Protanium Special Alloy
  • Set Content
    4, 5, 6 mm, PH1, cross 3/16
  • Surface Processing
    Proguard Processing
  • Supplement
    The main body is made of reinforced plastic, making it both lightweight and strong.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)