(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Ballpoint Bit, Single Item

Ballpoint Bit, Single Item

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
· It is suitable for maintenance of vehicles and machinery.
· It can be inserted into any available socket.
· Plug type bits can be replaced.
· Simply push the bit into the socket with a hammer for solid insertion.
· A special nylon resin is embedded in both sides of the hex.
· It is not installed using screws, so installation is very easy.

Basic Specifications

  • Product Model
    Other
  • Total Length(mm)
    50
  • Tip Type
    Ballpoint
  • Surface Processing
    Proguard Processing

Details

Part Number
Opposite Side Dimension(mm)

Refine by

  • 4
  • 5
  • 6
  • 7
  • 8
  • 9
  • 10
  • 12
  • 14
  • 17
  • 19
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4
12 Day(s)
-

Part Number : 31460
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Model
    Other
  • Opposite Side Dimension(mm)
    4
  • Total Length(mm)
    50
  • Tip Type
    Ballpoint
  • Surface Processing
    Proguard Processing
5
12 Day(s)
-

Part Number : 31464
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Model
    Other
  • Opposite Side Dimension(mm)
    5
  • Total Length(mm)
    50
  • Tip Type
    Ballpoint
  • Surface Processing
    Proguard Processing
6
12 Day(s)
-

Part Number : 31468
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Model
    Other
  • Opposite Side Dimension(mm)
    6
  • Total Length(mm)
    50
  • Tip Type
    Ballpoint
  • Surface Processing
    Proguard Processing
7
12 Day(s)
-

Part Number : 31470
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Model
    Other
  • Opposite Side Dimension(mm)
    7
  • Total Length(mm)
    50
  • Tip Type
    Ballpoint
  • Surface Processing
    Proguard Processing
8
12 Day(s)
-

Part Number : 31472
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Model
    Other
  • Opposite Side Dimension(mm)
    8
  • Total Length(mm)
    50
  • Tip Type
    Ballpoint
  • Surface Processing
    Proguard Processing
9
12 Day(s)
-

Part Number : 31474
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Model
    Other
  • Opposite Side Dimension(mm)
    9
  • Total Length(mm)
    50
  • Tip Type
    Ballpoint
  • Surface Processing
    Proguard Processing
10
12 Day(s)
-

Part Number : 31476
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Model
    Other
  • Opposite Side Dimension(mm)
    10
  • Total Length(mm)
    50
  • Tip Type
    Ballpoint
  • Surface Processing
    Proguard Processing
12
8 Day(s)
-

Part Number : 31480
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Model
    Other
  • Opposite Side Dimension(mm)
    12
  • Total Length(mm)
    50
  • Tip Type
    Ballpoint
  • Surface Processing
    Proguard Processing
14
12 Day(s)
-

Part Number : 31484
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Model
    Other
  • Opposite Side Dimension(mm)
    14
  • Total Length(mm)
    50
  • Tip Type
    Ballpoint
  • Surface Processing
    Proguard Processing
17
12 Day(s)
-

Part Number : 31486
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Model
    Other
  • Opposite Side Dimension(mm)
    17
  • Total Length(mm)
    50
  • Tip Type
    Ballpoint
  • Surface Processing
    Proguard Processing
19
12 Day(s)
-

Part Number : 31488
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Model
    Other
  • Opposite Side Dimension(mm)
    19
  • Total Length(mm)
    50
  • Tip Type
    Ballpoint
  • Surface Processing
    Proguard Processing

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)