(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Stainless Steel Punching Canyon Shelf SUSP610-1900-95

Tap Image to Zoom.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Stainless Steel Punching Canyon Shelf
Part Number: SUSP610-1900-95

Standard Unit Price: - Special Price -
Quantity: 1 unit
Days to Ship: Quote

Specifications of SUSP610-1900-95

  • Connecting type
    Single Unit Type
  • Material
    Stainless Steel
  • Frontage(mm)
    910
  • Depth(mm)
    610
  • Height(mm)
    1900
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (~ 200 Kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Other
    -
  • Type Details
    -
  • Effective Width(mm)
    840
  • Trusco Code
    458-3027
  • Mass
    29.1kg

Please check the type/dimensions/specifications of the part SUSP610-1900-95 in the Stainless Steel Punching Canyon Shelf series.

Products like this...

Part Number
SUSP460-1390-124
SUSP460-1390-154
SUSP460-1390-184
SUSP460-1390-94
SUSP460-1590-125
SUSP610-9T
Part NumberMinimum order quantityVolume DiscountDays to ShipConnecting type Frontage
(mm)
Depth
(mm)
Height
(mm)
Number of Top/Bottom Shelf Levels
(Level)
Product Type Other Type Details Effective Width
(mm)
Trusco Code Mass Capacity
1 Piece(s) Quote Single Unit Type122046013904Lightweight Type (~ 200 Kg)--1150458-273023.2kg1 unit
1 Piece(s) Quote Single Unit Type152046013904Lightweight Type (~ 200 Kg)--1450458-274827.2kg1 unit
1 Piece(s) Quote Single Unit Type182046013904Lightweight Type (~ 200 Kg)--1750458-275631.6kg1 unit
1 Piece(s) Quote Single Unit Type91046013904Lightweight Type (~ 200 Kg)--840458-276418.8kg1 unit
1 Piece(s) Quote Single Unit Type122046015905Lightweight Type (~ 200 Kg)--1150458-277228.4kg1 unit
1 Piece(s) Quote -910610--Lightweight Type OptionsOptionAdditional shelf board-458-30354.7kg1 pc.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)