(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Small Capacity Bolted Shelf (Front Strike Plates Provided, 100 kg Type, Height 1,800 mm) 63V-56-NG

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Small Capacity Bolted Shelf (Front Strike Plates Provided, 100 kg Type, Height 1,800 mm)
Part Number: 63V-56-NG

Standard Unit Price: - Special Price -
Quantity: 1 unit
Days to Ship: 30 Day(s)

TRUSCO NAKAYAMA light-duty bolt-type shelf.
Vertical partitions are easy to install with resin fasteners.

Specifications of 63V-56-NG

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    300
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    3 Rows / 5 Levels
  • Color
    Neogray
  • Trusco Code
    503-3853
  • Mass
    47.7kg

Please check the type/dimensions/specifications of the part 63V-56-NG in the Small Capacity Bolted Shelf (Front Strike Plates Provided, 100 kg Type, Height 1,800 mm) series.

Product Specifications

Specification

●Color: Neo Gray

Products like this...

Part Number
63V-55-NG
63V-57-NG
63X-55-NG
63X-56-NG
63X-57-NG
63X-58-NG
Part NumberMinimum order quantityVolume DiscountDays to ShipDepth
(mm)
Number of Top/Bottom Shelf Levels
(Level)
Details Type Trusco Code Mass Amount Of Content
1 Piece(s) 30 Day(s) 30043 Rows / 4 Levels503-384544.7kg-
1 Piece(s) 40 Day(s) 30063 Rows / 6 Levels503-386150.8kg-
1 Piece(s) 30 Day(s) 45043 Rows / 4 Levels503-388855.6kg-
1 Piece(s) 30 Day(s) 45053 Rows / 5 Levels503-389659.7kg-
1 Piece(s) 30 Day(s) 45063 Rows / 6 Levels503-390064.8kg-
1 Piece(s) 30 Day(s) 45073 Rows / 7 Levels503-391867.8kg-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)