(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Mesh Shelf (with Stay)

Mesh Shelf (with Stay)

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· It can be used in combination with shelf display net to effectively utilize space.

Basic Specifications

  • Material
    Steel
  • Depth(mm)
    260
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Features
    It can be used in combination with shelf display net to effectively utilize space.
  • Main Body Surface Treatment
    Powder Coating
  • Door Stay
    Steel
  • Stay Surface Processing
    Electro-galvanized finish
  • Accessory 1
    Stay (2 pieces)
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Frontage(mm)

Refine by

  • 255
  • 405
  • 555
  • 855
  • Clear
Color

Refine by

  • Black
  • Neogray
  • Clear
Trusco Code

Refine by

  • 256-7814
  • 256-7806
  • 256-7792
  • 256-7784
  • 256-7776
  • 256-7768
  • 256-7750
  • 256-7741
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
255
Black
256-7750
12 Day(s)
-

Part Number : TMT-300-BK
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    255
  • Depth(mm)
    260
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Color
    Black
  • Trusco Code
    256-7750
  • Features
    It can be used in combination with shelf display net to effectively utilize space.
  • Mass
    460g
  • Main Body Surface Treatment
    Powder Coating
  • Door Stay
    Steel
  • Stay Surface Processing
    Electro-galvanized finish
  • Accessory 1
    Stay (2 pieces)
1 pc.
255
Neogray
256-7741
12 Day(s)
-

Part Number : TMT-300-NG
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    255
  • Depth(mm)
    260
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    256-7741
  • Features
    It can be used in combination with shelf display net to effectively utilize space.
  • Mass
    460g
  • Main Body Surface Treatment
    Powder Coating
  • Door Stay
    Steel
  • Stay Surface Processing
    Electro-galvanized finish
  • Accessory 1
    Stay (2 pieces)
1 pc.
405
Black
256-7776
12 Day(s)
-

Part Number : TMT-450-BK
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    405
  • Depth(mm)
    260
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Color
    Black
  • Trusco Code
    256-7776
  • Features
    It can be used in combination with shelf display net to effectively utilize space.
  • Mass
    590g
  • Main Body Surface Treatment
    Powder Coating
  • Door Stay
    Steel
  • Stay Surface Processing
    Electro-galvanized finish
  • Accessory 1
    Stay (2 pieces)
1 pc.
405
Neogray
256-7768
12 Day(s)
-

Part Number : TMT-450-NG
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    405
  • Depth(mm)
    260
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    256-7768
  • Features
    It can be used in combination with shelf display net to effectively utilize space.
  • Mass
    590g
  • Main Body Surface Treatment
    Powder Coating
  • Door Stay
    Steel
  • Stay Surface Processing
    Electro-galvanized finish
  • Accessory 1
    Stay (2 pieces)
1 pc.
555
Black
256-7792
12 Day(s)
-

Part Number : TMT-600-BK
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    555
  • Depth(mm)
    260
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Color
    Black
  • Trusco Code
    256-7792
  • Features
    It can be used in combination with shelf display net to effectively utilize space.
  • Mass
    740g
  • Main Body Surface Treatment
    Powder Coating
  • Door Stay
    Steel
  • Stay Surface Processing
    Electro-galvanized finish
  • Accessory 1
    Stay (2 pieces)
1 pc.
555
Neogray
256-7784
12 Day(s)
-

Part Number : TMT-600-NG
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    555
  • Depth(mm)
    260
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    256-7784
  • Features
    It can be used in combination with shelf display net to effectively utilize space.
  • Mass
    740g
  • Main Body Surface Treatment
    Powder Coating
  • Door Stay
    Steel
  • Stay Surface Processing
    Electro-galvanized finish
  • Accessory 1
    Stay (2 pieces)
1 pc.
855
Black
256-7814
12 Day(s)
-

Part Number : TMT-900-BK
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    855
  • Depth(mm)
    260
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Color
    Black
  • Trusco Code
    256-7814
  • Features
    It can be used in combination with shelf display net to effectively utilize space.
  • Mass
    1040g
  • Main Body Surface Treatment
    Powder Coating
  • Door Stay
    Steel
  • Stay Surface Processing
    Electro-galvanized finish
  • Accessory 1
    Stay (2 pieces)
1 pc.
855
Neogray
256-7806
12 Day(s)
-

Part Number : TMT-900-NG
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    855
  • Depth(mm)
    260
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    256-7806
  • Features
    It can be used in combination with shelf display net to effectively utilize space.
  • Mass
    1040g
  • Main Body Surface Treatment
    Powder Coating
  • Door Stay
    Steel
  • Stay Surface Processing
    Electro-galvanized finish
  • Accessory 1
    Stay (2 pieces)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can use space efficiently by using in combination with shelf display net.

Specification

●SPQ(sheet):1

Materials

●Main Body/Stay: Steel
●Main Body Surface Treatment: Powder Coating
●Stay Surface Treatment: Electro-zinc Plated Finishing

Accessories

●Stay(2 piece)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)