(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Medium Capacity Boltless Shelf Model M3 (300 kg Type, Height 1,200 mm, 5 Shelf Type) M3-4395-NG

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Medium Capacity Boltless Shelf Model M3 (300 kg Type, Height 1,200 mm, 5 Shelf Type)
Part Number: M3-4395-NG

Standard Unit Price: - Special Price -
Quantity: 1 unit
Days to Ship: 30 Day(s)

[Features]
· Assembly and disassembly are easy and work time can be significantly shortened since it is a bolt-less structure which does not use any bolts whatsoever.
· The shelf positions can be changed and adjusted freely at 50 mm pitch.
· Expanded connection is possible at the same height and depth. Additionally, the shared use of supports allows for a decrease in costs.
· Adopts a C-shaped post with superb cross-sectional structure resistant against load and lateral torsion.
· Uses a resin base so as not to scratch the floor.

Specifications of M3-4395-NG

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    921
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • Trusco Code
    506-9441
  • Mass
    74.2kg
  • Caution
    -

Please check the type/dimensions/specifications of the part M3-4395-NG in the Medium Capacity Boltless Shelf Model M3 (300 kg Type, Height 1,200 mm, 5 Shelf Type) series.

Products like this...

Part Number
M3-4365B-NG
M3-4375-NG
M3-4375B-NG
M3-4395B-NG
M3-4455-NG
M3-4455B-NG
Part NumberMinimum order quantityVolume DiscountDays to ShipConnecting type Frontage
(mm)
Depth
(mm)
Effective Frontage
(mm)
Trusco Code Mass Caution Amount Of Content
1 Piece(s) 30 Day(s) Added connectable type (2 supports)900571840508-465245.1kgCannot be used by connecting type alone.-
1 Piece(s) 30 Day(s) Standalone Type900721840506-940856.6kg--
1 Piece(s) 30 Day(s) Added connectable type (2 supports)900721840508-469551.5kgCannot be used by connecting type alone.-
1 Piece(s) 30 Day(s) Added connectable type (2 supports)900921840508-473369.1kgCannot be used by connecting type alone.-
1 Piece(s) 30 Day(s) Standalone Type12004711140505-611054.6kg--
1 Piece(s) 30 Day(s) Added connectable type (2 supports)12004711140508-462849.6kgCannot be used by connecting type alone.-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)