(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Medium Capacity Boltless Shelf Model M5 (500 kg Type, Height 1,200 mm, 5 Shelf Type)

Medium Capacity Boltless Shelf Model M5 (500 kg Type, Height 1,200 mm, 5 Shelf Type)

Standard Unit Price:
-
Days to Ship :
30 Day(s)

[Features]
· Assembly and disassembly are easy and work time can be significantly shortened since it is a bolt-less structure which does not use any bolts whatsoever.
· The shelf positions can be changed and adjusted freely at 50 mm pitch.
· Expanded connection is possible at the same height and depth. Additionally, the shared use of supports allows for a decrease in costs.
· Adopts a C-shaped post with superb cross-sectional structure resistant against load and lateral torsion.
· Uses a resin base so as not to scratch the floor.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Connecting type

Refine by

  • Standalone Type
  • Added connectable type (2 supports)
  • Clear
Frontage(mm)

Refine by

  • 900
  • 1200
  • 1500
  • 1800
  • Clear
Depth(mm)

Refine by

  • 471
  • 571
  • 721
  • 921
  • Clear
Effective Frontage(mm)

Refine by

  • 840
  • 1140
  • 1440
  • 1740
  • Clear
Trusco Code

Refine by

  • 506-4881
  • 506-4848
  • 506-4805
  • 506-4767
  • 506-4724
  • 506-4686
  • 506-4643
  • 506-4601
  • 506-2047
  • 506-2004
  • 506-1962
  • 506-1920
  • 506-0362
  • 506-0320
  • 506-0281
  • 506-0249
  • 509-1977
  • 509-1969
  • 509-1934
  • 509-1926
  • 509-1896
  • 509-1888
  • 509-1853
  • 509-1845
  • 509-1811
  • 509-1802
  • 509-1772
  • 509-1764
  • 509-1730
  • 509-1721
  • 509-1691
  • 509-1683
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
1 unit
Added connectable type (2 supports)
900
471
840
509-1683
30 Day(s)
-

Part Number : M5-4355B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    471
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • Trusco Code
    509-1683
  • Mass
    52.1kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Added connectable type (2 supports)
900
571
840
509-1721
30 Day(s)
-

Part Number : M5-4365B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    571
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • Trusco Code
    509-1721
  • Mass
    56.4kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Added connectable type (2 supports)
900
721
840
509-1764
30 Day(s)
-

Part Number : M5-4375B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    721
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • Trusco Code
    509-1764
  • Mass
    62.8kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Added connectable type (2 supports)
900
921
840
509-1802
30 Day(s)
-

Part Number : M5-4395B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    921
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • Trusco Code
    509-1802
  • Mass
    82.6kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Added connectable type (2 supports)
1200
471
1140
509-1691
30 Day(s)
-

Part Number : M5-4455B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    471
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • Trusco Code
    509-1691
  • Mass
    65kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Added connectable type (2 supports)
1200
571
1140
509-1730
30 Day(s)
-

Part Number : M5-4465B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    571
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • Trusco Code
    509-1730
  • Mass
    70.1kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Added connectable type (2 supports)
1200
721
1140
509-1772
30 Day(s)
-

Part Number : M5-4475B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    721
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • Trusco Code
    509-1772
  • Mass
    82.2kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Added connectable type (2 supports)
1200
921
1140
509-1811
30 Day(s)
-

Part Number : M5-4495B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    921
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • Trusco Code
    509-1811
  • Mass
    102.2kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Added connectable type (2 supports)
1500
471
1440
509-1845
30 Day(s)
-

Part Number : M5-4555B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    471
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • Trusco Code
    509-1845
  • Mass
    77.8kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Added connectable type (2 supports)
1500
571
1440
509-1888
30 Day(s)
-

Part Number : M5-4565B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    571
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • Trusco Code
    509-1888
  • Mass
    89.4kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Added connectable type (2 supports)
1500
721
1440
509-1926
30 Day(s)
-

Part Number : M5-4575B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    721
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • Trusco Code
    509-1926
  • Mass
    98.3kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Added connectable type (2 supports)
1500
921
1440
509-1969
30 Day(s)
-

Part Number : M5-4595B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    921
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • Trusco Code
    509-1969
  • Mass
    121.8kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Added connectable type (2 supports)
1800
471
1740
509-1853
30 Day(s)
-

Part Number : M5-4655B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    471
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • Trusco Code
    509-1853
  • Mass
    102.4kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Added connectable type (2 supports)
1800
571
1740
509-1896
30 Day(s)
-

Part Number : M5-4665B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    571
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • Trusco Code
    509-1896
  • Mass
    109.9kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Added connectable type (2 supports)
1800
721
1740
509-1934
30 Day(s)
-

Part Number : M5-4675B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    721
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • Trusco Code
    509-1934
  • Mass
    121.1kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Added connectable type (2 supports)
1800
921
1740
509-1977
30 Day(s)
-

Part Number : M5-4695B-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    921
  • Height(mm)
    1200
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    500
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • Trusco Code
    509-1977
  • Mass
    164.8kg
  • Caution
    Cannot be used by connecting type alone.