(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
M3/M5 Type Side Plate (Fitting Type) GMM-66-NG

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

M3/M5 Type Side Plate (Fitting Type)
Part Number: GMM-66-NG

Standard Unit Price: - Special Price -
Quantity: 1 Set
Days to Ship: Quote

[Features]
· The side plate helps to prevent falling of stored items.
· The side plate is an inlay type that does not use bolts.
· It is the end panel when expanding.

Specifications of GMM-66-NG

  • Material
    Steel
  • Depth(mm)
    571
  • Height(mm)
    1800
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Neogray
  • Conform
    Depth x height (mm): for 571 x 1,800
  • Trusco Code
    461-3783
  • Features
    The side plate helps prevent the stored contents from falling. The side plate is a set-in type that does not use any bolts. This is the end panel when another panel has been added.
  • Mass(kg/set)
    23.3

Please check the type/dimensions/specifications of the part GMM-66-NG in the M3/M5 Type Side Plate (Fitting Type) series.

Products like this...

Part Number
GMM-65-NG
GMM-67-NG
GMM-69-NG
Part NumberMinimum order quantityVolume DiscountDays to ShipDepth
(mm)
Conform Trusco Code Mass
(kg/set)
Amount Of Content
1 Piece(s) Quote 471Depth x height (mm): for 471 x 1,800432-258420.7-
1 Piece(s) Quote 721Depth x height (mm): for 721 x 1,800461-379127.5-
1 Piece(s) Quote 921Depth x height (mm): for 921 x 1,800461-380532-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)