(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Wall surface fixed bracket, for M1.5/M2/M3/M5 MAHK

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Wall surface fixed bracket, for M1.5/M2/M3/M5
Part Number: MAHK

Standard Unit Price: - Special Price -
Quantity: 1 Set (Flange Bolt M6 x 20: 2 pcs, Flange Nut M6: 2 pcs, Hex Bolt M8 x 20: 2 pcs, Plain Washer M8: 2 pcs, S Washer M8: 2 pcs)
Days to Ship: 1 Day(s)

Fall prevention device for light/medium capacity shelves that can be used for M1.5/M2 and M3/M5 types.
[Features]
· Can be retrofitted to existing shelves as a topple-prevention apparatus.
· Connecting the conforming shelf to the wall surface prevents toppling.
· Silver in color.
[Applications]
· For preventing rack body from collapsing.

Specifications of MAHK

Please check the type/dimensions/specifications of the part MAHK in the Wall surface fixed bracket, for M1.5/M2/M3/M5 series.

Products like this...

Part Number
MMHK
Part NumberMinimum order quantityVolume DiscountDays to ShipConform Trusco Code Mass
(g/Set)
Amount Of Content
1 Piece(s) 35 Day(s) For M3.0/M5 Types512-192275-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)