(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Lightweight Adjustable Height Work Bench with Upper Shelf Average Load (kg) 150 AEM-1809YURBW

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Lightweight Adjustable Height Work Bench with Upper Shelf Average Load (kg) 150
Part Number: AEM-1809YURBW

Standard Unit Price: - Special Price -
Quantity: 1 unit
Days to Ship: Quote

[Features]
· Because the height can be adjusted between 650 and 950 mm (adjustment pitch 50 mm), it can be used for work done sitting or standing according to the content of the job.
[Applications]
· Effective use can be made of the workspace of the top board since tools can be organized on the upper shelf.

Specifications of AEM-1809YURBW

  • Product Type
    Adjustable height work bench
  • Height (mm)
    650~950
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Color
    White
  • Trusco Code
    -
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Lift method: bracket adjustment method
  • Specification 2
    Vertical pitch: 50 mm
  • Specification 3
    YUR-B Type
  • Mass(kg)
    55.0

Please check the type/dimensions/specifications of the part AEM-1809YURBW in the Lightweight Adjustable Height Work Bench with Upper Shelf Average Load (kg) 150 series.

Products like this...

Part Number
AEM-1800YURB
AEM-1800YURBW
AEM-1809YURB
RAEM-0960YURBW
RAEM-1800YURB
RAEM-1800YURBW
Part NumberMinimum order quantityVolume DiscountDays to ShipHeight (mm) Width (mm) Depth (mm) Details Type Color Trusco Code Mass
(kg)
Capacity
1 Piece(s) Quote 954~12541800750Polyester decorative top boardGreen289-123951.0-
1 Piece(s) Quote 650~9501800750Polyester decorative top boardWhite-51.0-
1 Piece(s) Quote 954~12541800900Polyester decorative top boardGreen289-124755.0-
1 Piece(s) Quote 650~950900600Linoleum Upholstered Top PlateWhite-31.5-
1 Piece(s) Quote 719~10191800750Linoleum Upholstered Top PlateGreen289-127154.0-
1 Piece(s) Quote 719~10191800750Linoleum Upholstered Top PlateWhite-54.0-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)