(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Large Light Work Bench AEH Type Average Load (kg) 300

Large Light Work Bench AEH Type Average Load (kg) 300

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· A versatile long table used in assembly lines and for light tasks such as when working on large products or long objects face-to-face.
· Legs are green.

Basic Specifications

Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Width (mm)

Refine by

  • 1800
  • 2400
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
1 unit
1800
Quote
-

Part Number : AEH-1800
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    1200
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Basic Type
  • Color
    Green
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Top Plate Material
    DAP Resin
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    63.5
1 unit
2400
Quote
-

Part Number : AEH-2400
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    2400
  • Depth (mm)
    1200
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Basic Type
  • Color
    Green
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Top Plate Material
    DAP Resin
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    81.0