(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Light Work Bench TFAE Type Average Load (kg) Width 300 (mm) 900

Light Work Bench TFAE Type Average Load (kg) Width 300 (mm) 900

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Ideal for assembling and maintenance of parts around machinery.
· There are abundant options such as power outlets, air source couplers and various hooks, allowing use in a variety of situations.

Basic Specifications

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Color
    Top Surface Portion: white x black, Support Beam: orange
  • Trusco Code
    450-1292
  • Material
    Main Body: Steel
  • Top Plate Material
    Polyester decorative board
  • Assembly guide
    30 Minutes per 2 Persons
  • Mass(kg)
    18.5
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
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
1 unit
Quote
-

Part Number : TFAEL-0960
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Color
    Top Surface Portion: white x black, Support Beam: orange
  • Trusco Code
    450-1292
  • Material
    Main Body: Steel
  • Top Plate Material
    Polyester decorative board
  • Assembly guide
    30 Minutes per 2 Persons
  • Mass(kg)
    18.5