(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Standard Nippers (Round Blades) Includes Spring 60S-150

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Standard Nippers (Round Blades) Includes Spring
Part Number: 60S-150

Standard Unit Price: - Special Price -
Days to Ship: 1 Day(s)

Light, tough and durable nippers used widely. Uses a spring to make opening and closing easy, making continuous work more comfortable.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 60S-150

  • Specifications
    • STOCK
  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    152
  • With or without spring
    Available
  • Steel Wire Cutting Performance(φ/mm)
    1.6
  • Copper Wire Cutting Performance(φ/mm)
    2.6
  • Main Body / Option
    Main Body
  • Trusco Code
    -
  • Weight(g/w)
    120
  • Blade Shape
    Round Blade (Thick Blade)
  • Package Size H×W×D(mm)
    200×73×15
  • RoHS
    10

Please check the type/dimensions/specifications of the part 60S-150 in the Standard Nippers (Round Blades) Includes Spring series.

Product Specifications

Features

●Full-universal type nippers with well sharpness and durability.

Specification

●SPQ(piece):6

Products like this...

Part Number
60S-125
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSOverall Length
(mm)
Steel Wire Cutting Performance
(φ/mm)
Copper Wire Cutting Performance
(φ/mm)
Trusco Code Weight
(g/w)
Package Size H×W×D
(mm)
1 Piece(s) 1 Day(s) 101301.22117-851280170×73×15

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)