(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Hole Saw 278P, for Pipes

Hole Saw 278P, for Pipes

Deep enough to allow drilling of curved surfaces such as pipes.
[Features]
·The body is deep and can be drilled into curved surfaces such as metal pipes.
[Applications]
·Compatible materials: metal, stainless steel.
·Materials which can be perforated: PVC pipes, metal siding boards, aluminum, spiral ducts, plastic drainage basins, FRP, synthetic resins.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
278P022
278P030
278P077
Part NumberMinimum order quantityVolume DiscountDays to ShipBlade Tip Diameter
(mm)
Check Size
(mm)
Center Drilling
(Product No.)
Bosom Depth
(mm)
Number of Flutes
(Pieces)
Overall Length
(mm)
1 Piece(s) 1 Day(s) 226.5278PCD669 (standard equipment)35486
1 Piece(s) 1 Day(s) 3010278PCD869 (standard equipment)35686
1 Piece(s) 16 Day(s) or more 7713278PCD894 (standard equipment)6014111

Loading...

  1. 1

Basic Information

Detail Type Hole saw Applicable Material Metal Possible Perforation Materials PVC pipe, metal siding board, FRP
Applicable Electric Motor Electric drill Use For drilling holes in materials such as stainless steel pipes, steel pipes and copper pipes as well as materials with curved surfaces Use 2 For punching steel plate, stainless steel plate, copper plate, and aluminum up to 4 mm thick

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)