(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Short Ratchet Combination

Short Ratchet Combination

Standard Unit Price:
-
Days to Ship :
12 Day(s)

Can be used for final tightening, and is useful in narrow spaces

[Features]
· With 72 gear teeth, the ratchet action is through a fine feed angle of 5°.
· The ratchet part has enough strength for final tightening.
· The color indicates whether it is tightened or loosened.
· Double hex surface type that does not damage bolts or nuts.
· 17, 19, and 21 mm come with safety cord holes.
· Yellow Ring Clearly Indicates Feed Direction

Basic Specifications

  • Type
    Combination
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Not Included
  • Overall Length(mm)
    105
  • Width across flat dimension(mm)
    13
  • Single Product/Set Classification
    Single Item
  • Opening Width(mm)
    Wrench: 28 / Ratchet: 25.5
  • Guaranteed Torque(N·m)
    Wrench: 62, Ratchet: 118
  • Weight(g)
    65
  • Material
    Cr-V
  • Features
    There are 72 gear teeth and the ratchet drives with a small feed angle of 5°. The ultra-compact size fits completely into the palm of a single hand. Tightening and loosening direction is color coded. The double hex surface type does not damage bolts and nuts.
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
12 Day(s)
-

Part Number : RCW-13S
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    Combination
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Not Included
  • Overall Length(mm)
    105
  • Width across flat dimension(mm)
    13
  • Single Product/Set Classification
    Single Item
  • Opening Width(mm)
    Wrench: 28 / Ratchet: 25.5
  • Guaranteed Torque(N·m)
    Wrench: 62, Ratchet: 118
  • Weight(g)
    65
  • Material
    Cr-V
  • Features
    There are 72 gear teeth and the ratchet drives with a small feed angle of 5°. The ultra-compact size fits completely into the palm of a single hand. Tightening and loosening direction is color coded. The double hex surface type does not damage bolts and nuts.