(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Three Piece Plastic Nipper

Three Piece Plastic Nipper

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Flat Blade Ideal for Gate-Cutting and Leaving No Burrs

[Features]
· Triple layer structure prevents occurrence of play even after firm use.
· The cutting edge is a flat cutting edge.
· The portion of the grip that contacts the user's hand is processed with a soft elastomer.
· The hole in the grip part allows for the use of a fall prevention cord.
· Spring part adopts a leaf spring that is highly durable and has adjustable recoil force

Basic Specifications

  • Specifications
    • STOCK
  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    117
  • With or without Spring
    Included
  • Plastic Cutting Performance(φ/mm)
    3
  • Set / Single
    Single Item
  • Material
    S58C
  • Tip Shape
    Flat Blade
  • Body / Option
    Main Body
  • Weight(g)
    80
  • Head Width(mm)
    11
  • Head Thickness(mm)
    7
  • Blade Portion Length(mm)
    13
  • Grip Width(mm)
    52
  • Backing Sheet Dimension Height x Width(mm)
    205×70
  • Supplementary Explanation
    The hole in the grip part allows for use with a fall prevention cord.

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : PN3-120
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    117
  • With or without Spring
    Included
  • Plastic Cutting Performance(φ/mm)
    3
  • Set / Single
    Single Item
  • Material
    S58C
  • Tip Shape
    Flat Blade
  • Body / Option
    Main Body
  • Weight(g)
    80
  • Head Width(mm)
    11
  • Head Thickness(mm)
    7
  • Blade Portion Length(mm)
    13
  • Grip Width(mm)
    52
  • Backing Sheet Dimension Height x Width(mm)
    205×70
  • Supplementary Explanation
    The hole in the grip part allows for use with a fall prevention cord.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)