(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Alpha (α) Scaffolding Clamp Socket for Electric Drill (Combi-Clamp Compatible)

Alpha (α) Scaffolding Clamp Socket for Electric Drill (Combi-Clamp Compatible)

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

[Features]
· Resistant to shaft breakage. (Compatible with 7.2 V, 14.4 V, 18 V) Twice the torsional stress relaxation and durability.
· The color-coded elastomer resin caps allow size identification at a glance.
· The socket part is a double hex surface type that quickly fits nuts, with a focus on workability.
· EDX-17S has a 34 mm depth ideal for attaching/removal work, while EDX-17C is compatible with combination clamps (depth 45 mm).
· Uses carefully selected materials made in Japan.

Basic Specifications

  • Product Type
    Socket Bit (For Electric Drill)
  • Opposite side dimensions(mm)
    17
  • Overall Length(mm)
    95
  • Shaft measurements(mm)
    6.35
  • Single Item / Set Classification
    Single Item
  • Product Category
    Supports Dual Use Clamps
  • Socket Depth(mm)
    45
  • Material
    SCM435
  • Weight(g)
    95
  • Socket Section Outer Diameter(mm)
    23.5
  • Hexagonal Section Depth(mm)
    30
  • Packing Dimensions (Height x Width)(mm)
    147×35
  • Guaranteed Torque(N·m)
    75
  • Features
    The shafts are break resistant. (Compatible with 7.2 V, 14.4 V, 18 V) The elastomer resin caps are color-coded by size, so you can find the size you want at a glance. The socket part is a 12-sided surface type focusing on workability through speed of inserting the nut.

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s) or more
-

Part Number : EDX-17C
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (For Electric Drill)
  • Opposite side dimensions(mm)
    17
  • Overall Length(mm)
    95
  • Shaft measurements(mm)
    6.35
  • Single Item / Set Classification
    Single Item
  • Product Category
    Supports Dual Use Clamps
  • Socket Depth(mm)
    45
  • Material
    SCM435
  • Weight(g)
    95
  • Socket Section Outer Diameter(mm)
    23.5
  • Hexagonal Section Depth(mm)
    30
  • Packing Dimensions (Height x Width)(mm)
    147×35
  • Guaranteed Torque(N·m)
    75
  • Features
    The shafts are break resistant. (Compatible with 7.2 V, 14.4 V, 18 V) The elastomer resin caps are color-coded by size, so you can find the size you want at a glance. The socket part is a 12-sided surface type focusing on workability through speed of inserting the nut.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)