(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Socket Beacon for Electric Drill with Tip EPS-12T

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Socket Beacon for Electric Drill with Tip
Part Number: EPS-12T

Standard Unit Price: - Special Price -
Days to Ship: 12 Day(s) or more

Carbide Tip Removes Concrete Clogs

[Features]
· The carbide tip part destroys the mortar adhered to the beacon and surely catches the nut inside the beacon.
· Uses carefully selected materials made in Japan.

Specifications of EPS-12T

  • Product Type
    Socket Bit (For Electric Drill)
  • Opposite side dimensions(mm)
    12
  • Overall Length(mm)
    105
  • Shaft measurements(mm)
    6.35
  • Single Item / Set Classification
    Single Item
  • Socket Depth(mm)
    52
  • Material
    SCM435
  • Weight(g)
    75
  • Socket Section Outer Diameter(mm)
    19.5
  • Hexagonal Section Depth(mm)
    11
  • Packing Dimensions (Height x Width)(mm)
    160×35
  • Guaranteed Torque(N·m)
    47
  • Features
    The carbide tip part destroys the mortar adhered to the beacon and surely catches the nut inside the beacon.

Please check the type/dimensions/specifications of the part EPS-12T in the Socket Beacon for Electric Drill with Tip series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)