(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Multi Socket for Electric Drill

Multi Socket for Electric Drill

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

Ideal for construction work, civil engineering, facility and piping

[Features]
· Can be also be used for manual use by attaching it to 13 mm box wrench.
· 13 mm hexagon portion is equipped with a ball to prevent detachment.
· Uses carefully selected materials made in Japan.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Socket Bit (For Electric Drill)
  • Overall Length(mm)
    75
  • Shaft measurements(mm)
    6.35
  • Single Item / Set Classification
    Single Item
  • Socket Depth(mm)
    30
  • Material
    SCM435
  • Packing Dimensions (Height x Width)(mm)
    127×35
  • Guaranteed Torque(N·m)
    47
  • Features
    Can be used manually by attaching it to 13 mm glasses, etc. The 13 mm hexagon portion is equipped with a bore to prevent detachment.

Catalog

Japanese Only

Part Number
Opposite side dimensions(mm)

Refine by

  • 8
  • 10
  • 12
  • 13
  • 14
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8
1 Day(s)
-

Part Number : ECS-8
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (For Electric Drill)
  • Opposite side dimensions(mm)
    8
  • Overall Length(mm)
    75
  • Shaft measurements(mm)
    6.35
  • Single Item / Set Classification
    Single Item
  • Socket Depth(mm)
    30
  • Material
    SCM435
  • Weight(g)
    45
  • Socket Section Outer Diameter(mm)
    12.7
  • Hexagonal Section Depth(mm)
    15
  • Packing Dimensions (Height x Width)(mm)
    127×35
  • Guaranteed Torque(N·m)
    47
  • Features
    Can be used manually by attaching it to 13 mm glasses, etc. The 13 mm hexagon portion is equipped with a bore to prevent detachment.
10
1 Day(s)
-

Part Number : ECS-10
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (For Electric Drill)
  • Opposite side dimensions(mm)
    10
  • Overall Length(mm)
    75
  • Shaft measurements(mm)
    6.35
  • Single Item / Set Classification
    Single Item
  • Socket Depth(mm)
    30
  • Material
    SCM435
  • Weight(g)
    45
  • Socket Section Outer Diameter(mm)
    14.5
  • Hexagonal Section Depth(mm)
    15
  • Packing Dimensions (Height x Width)(mm)
    127×35
  • Guaranteed Torque(N·m)
    47
  • Features
    Can be used manually by attaching it to 13 mm glasses, etc. The 13 mm hexagon portion is equipped with a bore to prevent detachment.
12
12 Day(s) or more
-

Part Number : ECS-12
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (For Electric Drill)
  • Opposite side dimensions(mm)
    12
  • Overall Length(mm)
    75
  • Shaft measurements(mm)
    6.35
  • Single Item / Set Classification
    Single Item
  • Socket Depth(mm)
    30
  • Material
    SCM435
  • Weight(g)
    45
  • Socket Section Outer Diameter(mm)
    17.5
  • Hexagonal Section Depth(mm)
    20
  • Packing Dimensions (Height x Width)(mm)
    127×35
  • Guaranteed Torque(N·m)
    47
  • Features
    Can be used manually by attaching it to 13 mm glasses, etc. The 13 mm hexagon portion is equipped with a bore to prevent detachment.
13
12 Day(s) or more
-

Part Number : ECS-13
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (For Electric Drill)
  • Opposite side dimensions(mm)
    13
  • Overall Length(mm)
    75
  • Shaft measurements(mm)
    6.35
  • Single Item / Set Classification
    Single Item
  • Socket Depth(mm)
    30
  • Material
    SCM435
  • Weight(g)
    45
  • Socket Section Outer Diameter(mm)
    17.9
  • Hexagonal Section Depth(mm)
    20
  • Packing Dimensions (Height x Width)(mm)
    127×35
  • Guaranteed Torque(N·m)
    47
  • Features
    Can be used manually by attaching it to 13 mm glasses, etc. The 13 mm hexagon portion is equipped with a bore to prevent detachment.
14
12 Day(s) or more
-

Part Number : ECS-14
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (For Electric Drill)
  • Opposite side dimensions(mm)
    14
  • Overall Length(mm)
    75
  • Shaft measurements(mm)
    6.35
  • Single Item / Set Classification
    Single Item
  • Socket Depth(mm)
    30
  • Material
    SCM435
  • Weight(g)
    50
  • Socket Section Outer Diameter(mm)
    19.5
  • Hexagonal Section Depth(mm)
    20
  • Packing Dimensions (Height x Width)(mm)
    127×35
  • Guaranteed Torque(N·m)
    47
  • Features
    Can be used manually by attaching it to 13 mm glasses, etc. The 13 mm hexagon portion is equipped with a bore to prevent detachment.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)