(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Automatic Winding Reel Auto-Reel

Automatic Winding Reel Auto-Reel

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Can be easily mounted anywhere from walls to ceilings.
· Swings 180 degrees, making it easy to use.

Basic Specifications

  • Electrical wire length(m)
    10
  • Product Type
    Cord Reel
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    3
  • Features
    Automatic wind-up
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Mass(g)
    4500

Details

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
-

Part Number : AL-E103N
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Electrical wire length(m)
    10
  • Product Type
    Cord Reel
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    3
  • Features
    Automatic wind-up
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Mass(g)
    4500

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can be easily installed anywhere, such as walls and ceilings.
●Since it swings 180°, can be used easily.

Specification

●Wire Specification Length(m):10
●Wire Specification Thickness(mm2):2.00
●Wire Specification Number of Cores(C):3
●SPQ(piece):4
●Triple Outlet
●AC100V
●Rated Ampere: 5A

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)