(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Easy Rope Hook

Easy Rope Hook

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· It is a hook required for hooking load platforms, etc.
[Applications]
· Easy rope hook.

Basic Specifications

  • Product Type
    Rubber band
  • Material
    66 Nylon Resin
  • Hook Effective Width(mm)
    15
  • Trusco Code
    215-3807
  • Mass(g/bag)
    10
  • Amount Of Content
    1 Bag (2 pcs)

Details

Part Number
Amount Of Content

Refine by

  • 1 Bag (2 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (2 pcs)
1 Day(s)
-

Part Number : ER-F4
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Bag (2 pcs)

Specificationtitle

  • Product Type
    Rubber band
  • Material
    66 Nylon Resin
  • Hook Effective Width(mm)
    15
  • Trusco Code
    215-3807
  • Mass(g/bag)
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Hook for loading platform, etc.

Specification

●Hook Opening Width(mm):15
●Q'ty Per Bag(piece):2
●SPQ(bag):100

Materials

●Nylon Resin 66

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)